IESNA:LM-63-2002
[TEST]P1434552
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7B-940-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 7xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.14A 256.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28075.8
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4275.7 4452.3 4578.4 4572.1 4471.2 4332.4 3998.2 3714.4 3739.7 3935.1 4294.6 4736.1 5284.7 5934.3 6905.4 7864.0 8633.4 9472.1 
10418.1 11200.0 11244.2 10966.7 10222.6 8898.2 6653.2 4900.0 4616.2 3594.6 2446.9 1891.9 1482.0 1059.5 838.7 662.2 473.0 290.1 
138.7 0.0 
4275.7 4458.6 4584.7 4578.4 4477.5 4338.8 3998.2 3720.7 3739.7 3935.1 4288.3 4723.4 5246.9 5978.4 7037.9 7832.5 8728.0 9484.7 
10411.7 11231.6 11294.6 11017.2 10304.5 8999.1 6735.2 4982.0 4698.2 3739.7 2554.1 1942.3 1500.9 1084.7 851.4 687.4 517.1 327.9 
151.4 0.0 
4275.7 4439.7 4572.1 4591.0 4509.0 4414.4 4111.7 3815.3 3771.2 3960.4 4263.1 4685.6 5209.0 5852.3 7000.0 7864.0 8728.0 9459.5 
10304.5 11237.9 11534.3 11326.2 10764.9 9636.1 7731.6 5650.5 5303.6 4370.3 3355.0 2409.0 1816.2 1368.5 1021.6 800.9 618.0 365.8 
176.6 0.0 
4275.7 4433.3 4572.1 4641.5 4584.7 4534.2 4338.8 4017.1 3859.5 3954.1 4225.2 4622.5 5127.0 5738.8 6426.1 7384.7 8337.0 9118.9 
10020.8 10935.2 11622.6 11691.9 11275.7 10449.6 8828.9 6438.8 6041.5 4931.5 4004.5 3172.1 2478.4 1847.8 1362.2 977.5 744.1 
460.4 195.5 0.0 
4275.7 4446.0 4584.7 4704.5 4742.4 4742.4 4673.0 4452.3 4212.6 4168.5 4351.4 4710.8 5221.6 5839.7 6520.7 7233.4 8141.5 9043.3 
9907.2 10746.0 11584.7 12133.4 12064.0 11528.0 10449.6 8210.8 7681.1 5757.7 4351.4 3518.9 2831.5 2257.7 1828.8 1412.6 1046.9 
744.1 271.2 0.0 
4275.7 4420.7 4565.8 4729.7 4855.9 4937.9 4994.6 4963.1 4837.0 4755.0 4843.3 5108.1 5543.3 6136.1 6848.7 7630.7 8406.3 9112.6 
9844.2 10474.8 11149.6 11925.3 12360.4 12259.5 11628.9 10468.5 10077.5 8021.6 5108.1 3247.8 2497.3 1967.6 1500.9 1173.0 838.7 
542.3 245.9 0.0 
4275.7 4414.4 4559.5 4748.7 4975.7 5183.8 5360.4 5549.6 5656.8 5726.1 5883.8 6155.0 6558.6 7157.7 7857.7 8608.1 9289.2 9888.3 
10260.4 10582.0 10878.4 11345.1 12171.2 13369.4 14082.0 14220.8 14176.6 13609.1 11162.2 7277.5 4055.0 2591.9 1973.9 1469.4 
964.9 510.8 201.8 0.0 
4275.7 4389.2 4534.2 4729.7 4975.7 5284.7 5631.5 6016.2 6426.1 6836.1 7151.4 7485.6 7958.6 8519.8 9245.1 9938.8 10575.7 
10979.3 11370.3 11565.8 11773.9 12133.4 12782.9 13823.5 15608.2 17153.2 17203.7 16308.2 13955.9 11237.9 8173.0 4761.3 2598.2 
1715.3 1210.8 782.0 296.4 0.0 
4275.7 4376.6 4521.6 4723.4 4988.3 5278.4 5637.9 6035.2 6489.2 6949.6 7372.1 7725.3 8185.6 8765.8 9465.8 10153.2 10783.8 
11149.6 11540.6 11761.3 11969.4 12335.2 12972.1 13981.1 15696.4 17165.8 17159.5 16371.2 14056.8 11237.9 7870.3 4578.4 2573.0 
1664.9 1210.8 800.9 302.7 0.0 
4275.7 4351.4 4496.4 4685.6 4956.8 5259.5 5656.8 6142.4 6741.5 7473.0 8280.2 9163.1 10165.8 11212.6 12164.9 12940.6 13369.4 
13590.1 13691.0 13577.5 13602.7 13848.7 14044.2 14182.9 13432.5 12076.6 11799.1 10979.3 10128.0 7908.1 4691.9 2699.1 1898.2 
1305.4 983.8 737.8 327.9 0.0 
4275.7 4319.8 4433.3 4622.5 4843.3 5127.0 5499.1 5915.3 6457.7 7107.2 7857.7 8652.3 9610.8 10607.2 11628.9 12530.7 13180.2 
13621.7 13861.3 13911.8 14094.6 14510.9 14996.4 15002.8 14151.4 12978.4 12719.9 11420.8 9112.6 6457.7 4307.2 2875.7 1847.8 
1185.6 782.0 504.5 208.1 0.0 
4275.7 4313.5 4395.5 4572.1 4773.9 5038.8 5347.8 5719.8 6180.2 6722.5 7416.2 8122.5 8936.1 9724.4 10575.7 11307.2 11818.1 
12064.0 12196.4 12171.2 12240.6 12549.6 12959.5 13035.2 12511.8 11622.6 11446.0 10392.8 8475.7 6407.2 4540.6 3039.6 1910.8 
1166.7 693.7 466.7 170.3 0.0 
4275.7 4300.9 4364.0 4496.4 4660.4 4855.9 5101.8 5391.9 5719.8 6110.8 6564.9 7088.3 7618.0 8122.5 8646.0 9093.7 9352.3 
9339.7 9257.7 9055.9 8898.2 9030.7 9314.4 9509.9 9364.9 8986.5 8885.6 8280.2 6911.7 5202.7 3544.2 2282.9 1627.0 
1160.4 838.7 567.6 227.0 0.0 
4275.7 4237.9 4225.2 4244.2 4269.4 4256.8 4218.9 4174.8 4099.1 4036.0 4010.8 4023.4 4073.9 4162.2 4319.8 4446.0 4521.6 4477.5 4307.2 
4073.9 3809.0 3582.0 3367.6 3159.5 2888.3 2617.1 2554.1 2333.3 2093.7 1885.6 1702.7 1519.8 1336.9 1122.5 952.3 756.8 346.8 0.0 
4275.7 4174.8 4061.3 3897.3 3701.8 3487.4 3310.8 3197.3 3146.9 3146.9 3197.3 3260.4 3342.4 3462.2 3550.5 3651.4 3689.2 3676.6 3569.4 
3304.5 3001.8 2718.0 2465.8 2219.8 1999.1 1809.9 1791.0 1690.1 1570.3 1456.8 1343.2 1223.4 1084.7 920.7 763.1 586.5 239.6 0.0 
4275.7 4105.4 3846.9 3500.0 3197.3 3052.3 3033.3 3090.1 3134.2 3153.2 3159.5 3153.2 3165.8 3153.2 3140.6 3127.9 3083.8 3001.8 2869.4 
2692.8 2453.2 2226.1 2005.4 1822.5 1677.5 1564.0 1538.7 1456.8 1368.5 1273.9 1160.4 1034.2 895.5 718.9 523.4 334.2 145.0 0.0 
4275.7 4042.4 3645.1 3184.7 2982.9 3014.4 3134.2 3209.9 3241.5 3241.5 3209.9 3165.8 3102.7 3033.3 2970.3 2894.6 2793.7 2667.6 2535.1 
2390.1 2219.8 2055.9 1910.8 1797.3 1690.1 1589.2 1570.3 1456.8 1387.4 1336.9 1318.0 1217.1 1084.7 864.0 618.0 378.4 227.0 0.0 
4275.7 3979.3 3449.6 3001.8 2957.7 3109.0 3254.1 3336.0 3355.0 3323.4 3254.1 3165.8 3083.8 2995.5 2863.1 2724.3 2591.9 2478.4 2333.3 
2188.3 2055.9 1942.3 1854.1 1778.4 1639.6 1538.7 1526.1 1463.1 1418.9 1551.4 1608.1 1519.8 1381.1 1160.4 838.7 580.2 435.1 0.0 
4275.7 3928.8 3310.8 2919.8 3008.1 3203.6 3361.3 3443.3 3455.9 3399.1 3298.2 3172.1 3046.0 2900.9 2755.9 2604.5 2440.5 2276.6 2118.9 
1967.6 1854.1 1772.1 1696.4 1564.0 1482.0 1381.1 1368.5 1305.4 1330.6 1513.5 1444.1 1318.0 1173.0 990.1 744.1 624.3 454.1 0.0 
4275.7 3872.1 3222.5 2894.6 3033.3 3260.4 3430.6 3518.9 3518.9 3455.9 3329.7 3178.4 3014.4 2812.6 2661.3 2503.6 2295.5 2081.1 1923.4 
1809.9 1759.5 1652.3 1557.7 1450.5 1349.6 1248.7 1236.0 1191.9 1286.5 1349.6 1217.1 1059.5 914.4 731.5 611.7 561.3 340.5 0.0 
4275.7 3884.7 3197.3 2900.9 3058.6 3298.2 3468.5 3544.2 3544.2 3474.8 3342.4 3184.7 2989.2 2736.9 2554.1 2396.4 2150.5 1948.7 1803.6 
1740.5 1671.2 1595.5 1500.9 1406.3 1305.4 1204.5 1191.9 1173.0 1273.9 1236.0 1084.7 1027.9 927.0 731.5 592.8 491.9 264.9 0.0 
4275.7 3891.0 3146.9 2888.3 3064.9 3291.9 3449.6 3525.2 3518.9 3443.3 3329.7 3178.4 2964.0 2736.9 2554.1 2383.8 2144.2 1936.0 1778.4 
1740.5 1639.6 1576.6 1469.4 1381.1 1280.2 1191.9 1173.0 1160.4 1261.3 1210.8 1059.5 990.1 870.3 649.6 555.0 460.4 239.6 0.0 
